??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP-SF NLX - Ruote in poliuretano termoplastico, nucleo in poliammide 6 con supporti leggeri "NLX"
Bill of material
615011
COD
Code
WT
Wheel hub type
CC
D
Wheel diameter
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity
300 daN
CODE
TG
Threadguards
mm
W
Weight
kg
VERS
1 mm