??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 117
HELP_VARIABLE
Company
SCHUNK
Description
SRU-plus - Rotary unit - Universal swivel unit
Bill of material
SCHUNK-0362002 SRU-plus 35-W-90-3-4
IDNR
ID
TYP
Description
ONLINE
Weitere Produktinformationen
Zur Produktseite
SCHWENKWINKEL
Swivel angle
EPLAN
EPLAN Data Portal
LINKSGEI
3D-online configurator gripper swivel units
Zum Konfigurator
ZHU
Accessory kit with centering sleeves
AS
Attachment kit for proximity switch (to order optional)
ENDLAGENDAEMPFUN
End position damping
DREHWINKEL
Angle of rotation
°
ENDLAGENEINSTELL
End position adjustability
°
DREHMOMENT
Torque
Nm
SCHUTZART
Protection class IP
67
EIGENMASSE
Weight
kg
FLUIDVERBRAUCH
Fluid consumption (2x nom. angle)
cm³
NENNBETRIEBSDRUC
Nominal operating pressure
6.000 bar
BETRIEBSDRUCK
Min./max. operating pressure
bar
ANSCHLUSSSCHLAUC
Diameter of connecting hose
6 x 3.9 x 1.05
UMGEBUNGSTEMPERA
Min./max. ambient temperature
5/60 °C
WIEDERHOLGENAUIG
Repeat accuracy
0.050 °
REINRAUMKLASSE
Cleanroom class ISO 14644-1
5
ANZAHLFLUIDDURCH
No. of fluid feed-throughs
DRUCKFLUIDDURCH
Max. pressure in fluid feed-through
bar
MITTELSTELLUNG
Middle position
MITTELSTELLUNGSE
Adjustability of middle position
°
CNSCTN
Customs tariff number
84799070