??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-664604S-A-PG4-AC-50
Bill of material
SS-664604S-A-PG4-AC-50
PN
Part Number
SS-664604S-A-PG4-AC-50
DESC
Description
Harmonica Jacks, 4 Ports, Standard, Horizontal (90), 6P 4C, PG4 Shielded
PT
Product Type
Harmonica Jack
PERMORMANCE
Performance
Standard
ORIENTATION
Orientation
Horizontal
PORTS
Ports
4
PORTOPENING
Port Opening
Tab Down
LED
N/A
CONTACTS
Contacts
4
POSITIONS
Positions
6
PROFILE
Profile
Low
KEYING
Keying
N/A
SST
Side Solder Tails
Front
SHIELD
Shield
Yes
ST
Shield Type
PG4
FLANGE
Flange
No