??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
SS - Stainless Steel (to 1000 lb/ea)
Bill of material
SS-03CRB-125-SW-TP01
PN
Part Number
SS-03CRB-125-SW-TP01
SER
Series
Stainless Steel
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
CAP
Capacity
165 lbs
CAPN
Capacity Note
-
BR
Brake Type
H
Mount Height
112.0 mm
HH
Mount Height
4.41 Inch
R
Swivel Radius
75 mm
RR
Swivel Radius
2.95 Inch
WB
Bearing Type