??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS11A1RFB# - Regolatore di flusso 1 NPT ad alta portata - Bidirezionale
Bill of material
SS11A1RFBL
T
Type
PMAX
Max working pressure
12 bar
PF
Flow rate at 6 bar with Δp=1
16500 Nl/min
C
Connections
1 NPT
W
Weight
1150 gr
CV
Cv
16.76
KV
kv
250.00