??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS11VU03SV16N - Non return valve 1NPT-F/F AISI 316L HT
Bill of material
SS11VU03SV16N
PMAX
Max working pressure
210 bar
PF
Flow rate at 6 bar with Δp=1
5500 Nl/min
W
Weight
774 gr
T
Temperatura
-25 ÷ +205 °C
PD
Minimum operating pressure differential
0,2 bar
TPD
Leak-tight with pressure differential
0,2 bar
CV
Cv
5,59
KV
kv
83,33