??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS12A1RFB# - Regolatore di flusso 1/2 NPT ad alta portata - Bidirezionale
Bill of material
SS12A1RFBL
T
Type
PMAX
Max working pressure
12 bar
PF
Flow rate at 6 bar with Δp=1
6500 Nl/min
C
Connections
1/2 NPT
W
Weight
360 gr
CV
Cv
8.60
KV
kv
98.48