??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS14520A#A#L - Solenoid - Solenoid Valve 5/2
Bill of material
(SS14520A1A1L)
T
Voltage
PMAX
Max working pressure
10 [bar]
PF
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
CN
Connections
1/4 NPT
PPMIN
Minimum piloting pressure
2,5 [bar]
W
Weight
2750 [g]
CV
Cv
1,02
KV
kv
15,15