??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS14A1RFB# - Regolatore di flusso 1/4 NPT ad alta portata - Bidirezionale
Bill of material
SS14A1RFBL
T
Type
PMAX
Max working pressure
12 bar
PF
Flow rate at 6 bar with Δp=1
2200 Nl/min
C
Connections
1/4 NPT
W
Weight
400 gr
CV
Cv
2.23
KV
kv
33.33