??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS14RF## - Flow regulator 1/4 NPT
Bill of material
SS14RFUL
CODE
Code
SS14RFUL
T
Funzione
FF
3.000
PMAX
Max working pressure
12 [bar]
PF
Flow rate at 6 bar with Δp= 1
1000 [Nl/min]
CN
Connections
1/4 NPT
W
Weight
500 [g]
CV
Cv
1,02
KV
kv
15,15