??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pneumax
Description
SS14VUG# - Non return valve for group
Bill of material
SS14VUGL
CODE
SS14VUGL
T
Type
PMAX
Max working pressure
12 [bar]
PF
Flow rate at 6 bar with Δp= 1
1400 [Nl/min]
CN
Connections
1/4 NPT
W
Weight
150 [gr]
CV
Cv
1,42
KV
kv
21,21