??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS3401RFU# - Flow regulator 3/4 NPT single use - Unidirectional
Bill of material
SS3401RFUL
T
Type
PMAX
Max working pressure
12 bar
PF
Flow rate at 6 bar with Δp=1
2800 Nl/min
C
Connections
3/4 NPT
W
Weight
925 gr
CV
Cv
2,84
KV
kv
42,42