??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS3402SR# - Quick exhaust valve 3/4 NPT
Bill of material
SS3402SRL
T
Type
PMAX
Max working pressure
12 bar
PF
Inlet flow rate at 6 bar with Δp= 1
3000 Nl/min
PSL
Flow rate from 2 to 3 at 6 bar on free exhaust
7150 Nl/min
C
Connections
3/4 NPT
W
Weight
617,5 gr
CV
Cv
3,05
KV
kv
45,45