??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS34A1RFB# - Regolatore di flusso 3/4 NPT ad alta portata - Bidirezionale
Bill of material
SS34A1RFBL
T
Type
PMAX
Max working pressure
12 bar
PF
Flow rate at 6 bar with Δp=1
15000 Nl/min
C
Connections
3/4 NPT
W
Weight
1300 gr
CV
Cv
15.24
KV
kv
227.27