??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
SS38VU03SV6N - Non return valve 3/8 NPT-F/F AISI 316L HT
Bill of material
SS38VU03SV6N
PMAX
Max working pressure
210 bar
PF
Flow rate at 6 bar with Δp=1
2020 Nl/min
W
Weight
253 gr
T
Temperature
-25 ÷ +205 °C
PD
Minimum operating pressure differential
0,2 bar
TPD
Leak-tight with pressure differential
0,2 bar
CV
Cv
2,05
KV
kv
30,6