??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
SS5 Series - SS5 Series - (0,50 mm) .0197" Ultra Fine Pitch Socket
Bill of material
SS5-10-3.00-L-D-K-TR
PN
Part Number
SS5-10-3.00-L-D-K-TR
SERIES
Series
SS5
POS
Number of Positions
LS
Lead Style
PLOPT
Plating
-L: 10µ" Light Selective Gold in Contact Area, Matte Tin on Tail
ROPT
Number of Rows
-D: Double
PPOPT
Placement Pad
-K: Kapton Pad
TROPT
Packaging Options
A
2.85 mm
B
3.50 mm