??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss73800_017f - Stewart Connector
Bill of material
SS73800-017F
PN
Part Number
SS73800-017F
DESC
Description
1X1 StackJack, Standard, Stack, 8P 8C, PG4 Shielded
PT
Product Type
Stack Jack
PERFORMANCE
Performance
Standard
PORTS
Ports
1X1
PO
Port Opening
0
ORIENTATION
Orientation
Stack
CONTACT
Contact
8
POSITIONS
Positions
8
LED
Led
N/A