??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
Die Vorschau entspricht nicht mehr der aktuellen Konfiguration.Sie müssen die Vorschau aktualisieren.
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
SSA31.1_BPZ:SSA31.1
Bill of material
SSA31.1 Radiator valve actuator 100N. (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
SSA31.1 Radiator valve actuator 100N.
SA110ID05
Product main group
SSA31.1
LODLEVEL
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA500ID03
SA300ID03
Mechanische Kraftübertragung
lifting
SA700ID05
nominal/operating voltage
230 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functioning limit)
195.50 V
SA700ID08
maximum operating voltage (upper functioning limit)
264.50 V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
6.00 VA
SA700ID14
SA700ID16
SA700ID18
SA700ID29
degree of protection provided by enclosure
IP40
SA700ID38
lock against rotation
no
SA700ID39
SA700ID20
maximum temperature of medium
110.00 °C
SA700ID22
minimum temperature of medium
1.00 °C
SA700ID24
maximum ambient temperature
50.00 °C
SA700ID25
minimum ambient temperature
1.00 °C
SA700ID26
allowable ambient humidity (in operation)
85.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.40 kg
SA460ID03
SA71006ID04
width
98.00 mm
SA71006ID05
depth
48.00 mm
SA71006ID06
height
96.00 mm
LINK
Product link
http://www.siemens.com/btproduct?BPZ:SSA31.1
SA810ID03
Manufacturer’s reference number
BPZ:SSA31.1
SA810ID04
Datanorm number
BPZ:SSA31.1
SA810ID06
GTIN number
7612914013385
SA810ID10
Description text
Electromotoric actuator, 100 N, 2.5/5 mm, 1.5 m, AC 230 V, 3P, auxiliary switch
SA810ID14
SA810ID15
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210614
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_94