??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
SSA955_BPZ:SSA955
Bill of material
Radiatorventilantr.KNX-RF(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
Radiatorventilantr.KNX-RF
SA110ID05
Type (ASN)
SSA955
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
KNX
SA100ID04
Actuator type
electromotive
SA700ID05
nominal/operating voltage
V
SA700ID06
type of nominal/operating voltage
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
VA
SA700ID29
Protection class A
IP40
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
110.00 °C
SA700ID22
minimum temperature of medium
1.00 °C
SA700ID24
maximum ambient temperature
50.00 °C
SA700ID25
minimum ambient temperature
1.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.34 kg
SA71006ID04
Length
48.00 mm
SA71006ID05
Width
80.60 mm
SA71006ID06
Height
95.00 mm
LINK
http://www.siemens.com/btproduct?BPZ:SSA955
SA740ID04
SA810ID03
Manufacturer’s reference number
BPZ:SSA955
SA810ID04
Datanorm number
BPZ:SSA955
SA810ID06
GTIN number
7612914024909
SA810ID10
Description text
Radiator control actuator
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210607
ETIMCLASSC
ETIM classcode
EC000792
ETIMCLASSN
ETIM classname
Actuating drive for bus system
IFCEXPORT
IfcExportAs
IfcActuator.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_94