??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SSD-YL1 with switch
Bill of material
SSD-YL1-12-10
MODEL
Model No.
SSD-YL1
BORE
Bore size
mm
PT
Port thread
STROKE
Stroke
10
POS
Rod position
SWM
Switch model No.
LWL
Lead wire length
SLD
Lead wire direction
SWQ
Switch quantity
OPT1
Option 1
OPT2
Option 2
MA
Mounting bracket
ACC
Accessory
INFOTEXT
Product information
Product information
A
45.5 mm
B
32.0 mm
C
5.5 mm
D
5.5 mm
EE
M5
F
mm
FA
mm
FB
4.5 mm
G
- mm
H
- mm
I
3.5 mm
J
6.5 spot face depth 3.5
K
mm
KA
M4 depth 7
KK
L
- mm
M
mm
MM
mm
N
mm
O
- mm
WF
3.5 mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm