??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
KGG
Description
SSD35 - Micro Semi Enclosed Motor IntegratedBall Screw Dirve
Bill of material
SSD35-RE-01-25L-PR
CNSORDERNO
SSD35-RE-01-25L-PR
MODEL
Model
SSD35
ST
Screw Type
LOSR
Lead Of Screw Rod
mm
ET
Effective Travel
mm
POS
Slider position
EC
Entry Cable
OD
Outlet Direction
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
TC
Tpye Code
PB
Profile bar
DE
Drawing Expalnation
L1
105 mm
L2
138.60 mm
L3
60 mm
M
2
N
3
KG
kg
488.14 g
T
5