??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KGG
Description
SSD45 - Micro Semi Enclosed Motor IntegratedBall Screw Dirve
Bill of material
SSD45-RE-02-50L-PR
CNSORDERNO
SSD45-RE-02-50L-PR
MODEL
Model
SSD45
ST
Screw Type
LOSR
Lead Of Screw Rod
mm
ET
Effective Travel
mm
Enter value for ET
Effective Travel
mm
cm
inch
ft
POS
Slider position
EC
Entry Cable
OD
Outlet Direction
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
TC
Tpye Code
PB
Profile bar
DE
Drawing Expalnation
L1
159 mm
L2
193.10 mm
L3
80 mm
M
3
N
4
KG
1.247 kg
T
7