??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Inocon
Description
SSF - Sensor Holders, Aluminum
Bill of material
Sensor holder SSF-B18-40-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore for sensor
mm
B
Swivel width
40 mm
D2
50 mm
D3
6.5 mm
L
Length
52.5 mm
M1
32.5 mm
M2
30 mm
T1
10 mm
T2
7 mm
X1
60 mm
X2
42 mm
Y1
60 mm
Y2
42 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details