??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
ssg
Bill of material
SSG-45
CNSORDERNO
Item Number
SSG-45
u
A
45
u
mm
B
28
u
mm
C
26
u
mm
D
14
u
mm
E
21
u
mm
F
6
u
mm
G
7
u
mm
H1
16.0
u
mm
H2
20.5
u
mm
H3
7.5
u
mm
J
22
u
mm
K
11
u
mm
L
2
u
mm
M
8
u
mm
Q
32
u
mm
R
15
u
mm
S
22
u
mm
DD1
d1
4.8
u
mm
DD2
d2
4.8
u
mm
TT1
t1
2.0
u
mm
TT2
t2
1.2
u
mm
MASS
mass
65g
u
MAT
material
Stainless Steel(SUS304)
FIN
finish
Luster Barrel Polish