??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SSJ38A - Head drive single row synchronous toothed belt type Ø 30
Bill of material
SSJ38A-10-L190-W6-TA220-IM-S25-H-A
MODEL
Model
SSJ38A-10-L190-W6-TA220-IM-S25-H-A
MAT1
XC Material
Aluminum material
MAT2
MOTOR Material
Aluminum material
MAT3
DL Material
Aluminum material
SUR
XC Surface treatment
Natural Anode Treatment
SUR2
MOTOR Surface treatment
-
SUR3
DL Surface treatment
-
CODE
Code
SSJ38A
VAR10
BB
mm
VAR15
L
mm
Enter value for VAR15
L
mm
cm
inch
ft
VAR20
W
W
VAR25
V
V
VAR30
GG
VAR35
SB
VAR40
PD
VAR45
MOTOR
VAR50
ZJCK
VAR51
FYA
VAR52
FYB
VAR55
MK
VAR65
SCB
FIX02
SD
11.3 m/min
FIX95
PDF
PDF