??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
SSM051M5CN
Bill of material
1-1589470-3
PN
Part Number
1-1589470-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1589470-3
TEINTERNALDESCRIPTION
TE Internal Description
SSM051M5CN = THRU-HOLE
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
51
NUMBEROFROWS
Number of Rows
1
NUMBEROFSTANDOFFS
Number of Standoffs
2
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Round
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 - 2.28 um [ 50 - 90 uin ]
CONTACTTYPE
Contact Type
Socket
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.29 mm [ .09 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
RECTANGULARTERMINATIONPOSTTAILWIDTH
Rectangular Termination Post & Tail Width
.23 mm [ .009 in ]
RECTANGULARTERMINATIONPOSTTAILTHICKNESS
Rectangular Termination Post & Tail Thickness
.18 mm [ .008 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
HARDWARETYPE
Hardware Type
1.0 mm X .200 Mounting Screw
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGMATINGHARDWARE
MountingMating Hardware
With
STRAINRELIEF
Strain Relief
Without
SURFACEMOUNTEXTENDEDLEADS
Surface Mount Extended Leads
Without
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HOUSINGPLATINGMATERIAL
Housing Plating Material
Nickel
CONNECTORHEIGHTIN
Connector Height
.308 in
SCREWHOLEDIAMETER
Screw & Hole Diameter
1 mm [ .039 in ]
CONNECTORLENGTHIN
Connector Length
1.4585 in
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Package