??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Inocon
Description
SSP - Sensor Holders, Aluminum, with screw, steel zinc plated
Bill of material
Sensor holder SSP-B25-B18-1-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore for clamping-Ø
D2
Bore for sensor
B
Swivel width
40 mm
D3
50 mm
K
40 mm
L1
95 mm
M
43 mm
T
10 mm
Z
Screw location
M8-25
L2
Clamping lever
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details