??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
SSW324 Stainless Steel Worm Gear Drive - SSW320
Bill of material
0270-09150
PN
Part No.
0270-09150
MN
Model Number
SSW324
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.500 Inch
DESCRIPTION
Description
SSW324 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
Stainless Steel Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
A
4.940 Inch
B
2.629 Inch
D
3.500 Inch
E
9.380 Inch
G
56C Inch
H
2.340 Inch
I
5.88 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
0.40625 Inch
R
0.19 Inch
S
14.12 Inch
T
7.06 Inch
U
1.4995/1.4985 Inch
V
3.66 Inch
W
2.99 Inch
X
3/8 X 3/16 P&W
Y
2.630 Inch
KF
Key Furnished
3/8 SQ. X 2.50 LONG
Z1
5.45 Inch
Z2
6.80 Inch
Z3
8.50 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
7/16-14 UNC
FF
0.69 Inch
HH
7.500 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
1/2-13 UNC
NN
0.75 Inch
WTL
Wt.
79 Lbs.