??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-1-025 - Cylinder 2500 daN
Bill of material
ST8841-1-025x050
BESTNR
Order No.
HUB
Mobile maximum stroke
mm
GH
Housing height
mm
T
Depth housing
17 mm
H
Overall piston extended
mm
M
Thread
M64x2
D
Housing outer diameter
70 mm
KO
Piston rod outer diameter
28 mm
WG
Weight
1.350 kg