??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-1-055 - Cylinder 5500 daN
Bill of material
ST8841-1-055x050
BESTNR
Order No.
HUB
Mobile maximum stroke
mm
GH
Housing height
mm
T
Depth housing
25 mm
H
Overall piston extended
mm
M
Thread
M100x2
D
Housing outer diameter
108 mm
KO
Piston rod outer diameter
40 mm
WG
Weight
4.450 kg