??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-1-100 - Cylinder 10000 daN
Bill of material
ST8841-1-100X050
BESTNR
Ident number
HUB
Mobile maximum stroke
mm
GH
Housing height
mm
T
Depth housing
27 mm
H
Overall piston extended
mm
M
Thread
M130 x 2
D
Housing outer diameter
146 mm
KO
Piston rod outer diameter
50 mm
WG
Weight
4.45 kg