??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-2-010 - Cylinder 1000 daN
Bill of material
ST8841-2-010x050
BESTNR
Order No.
HUB
Mobile maximum stroke
mm
GH
Housing height
40.5 mm
T
Depth housing
mm
H
Overall piston extended
mm
M
Thread
M48x2
D
Housing outer diameter
54 mm
KO
Piston rod outer diameter
22 mm
WG
Weight
0.300 kg