??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-3-005 - Cylinder 500 daN
Bill of material
ST8841-3-005x010
BESTNR
Order No.
HUB
Mobile maximum stroke
mm
GH
Housing height
10 mm
T
Depth housing
mm
H
Overall piston extended
mm
M
Thread
M36x2
D
Housing outer diameter
42 mm
KO
Piston rod outer diameter
12 mm
WG
Weight
0.300 kg