??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-3-025 - Cylinder 2500 daN
Bill of material
ST8841-3-025x010
BESTNR
Order No.
HUB
Mobile maximum stroke
mm
GH
Housing height
10 mm
T
Depth housing
mm
H
Overall piston extended
mm
M
Thread
M64x2
D
Housing outer diameter
70 mm
KO
Piston rod outer diameter
28 mm
WG
Weight
kg