??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-3-035 - Cylinder 3500 daN
Bill of material
ST8841-3-035x010
BESTNR
Ident number
HUB
Mobile maximum stroke
mm
GH
Housing height
14 mm
T
Depth housing
mm
H
Overall piston extended
mm
M
Thread
M80x2
D
Housing outer diameter
88 mm
KO
Piston rod outer diameter
28 mm
WG
Weight
2.000 kg