??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 8841-3-055 - Cylinder 5500 daN
Bill of material
ST8841-3-055x010
BESTNR
Order No.
HUB
Mobile maximum stroke
mm
GH
Housing height
14 mm
T
Depth housing
mm
H
Overall piston extended
mm
M
Thread
M100x2
D
Housing outer diameter
108 mm
KO
Piston rod outer diameter
40 mm
WG
Weight
4.450 kg