??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Line Tech
Description
ST - Element ST09M - ST Miniature stroke slide series
Bill of material
ST9M-V0-N-38
TYPE
Type
ST9M
LS
Max stroke
mm
PL
Preload
AC
Accuracy
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
H
10 mm
W2
5.5 mm
P
20 mm
W1
9 mm
H1
h1
5.5 mm
DXDXG1
Dxdxg1
6x3.5x3.5
P1
20 mm
P2
15 mm
W
20 mm
H2
h2
7.8 mm
MXG2
MxG2
M3x3
T
t
1.3 mm
LR
Lr
mm
L2
mm
LG
Lg
9.0 mm
N
mm
LB
Lb
mm
L1
mm
P4
9.0 mm
NN
n
mm
C
N
C0
N
MR0
Mr0
Nm
MP0
Mp0
Nm
MY0
My0
Nm