??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
CP System
Description
ST072E Chain Cable - Calbe Chain
Bill of material
ST072E-50(1207200)_CC
TYP
Type
ST072E
HI
Inner Height
44.0 mm
HG
Outer Height
66 mm
BI
Inside Width
mm
BK
Outside Width
82 mm
LK
Chain Length
576 mm
KR
Radius
mm
LS
Traverse
mm
Inserisci valore per LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Inserisci valore per LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Inserisci valore per ESP
Feed
mm
cm
inch
ft
T
Pitch
72 mm
INFO
PDF Katalog