??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
ST120E Chain Cable - Calbe Chain
Bill of material
ST120E-150(20012000)_CC
TYP
Type
ST120E
HI
Inner Height
76.0 mm
HG
Outer Height
108 mm
BI
Inside Width
mm
BK
Outside Width
192 mm
LK
Chain Length
960 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
T
Pitch
120 mm
INFO
PDF Katalog