??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
CP System
Description
ST150E Chain Cable - Calbe Chain
Bill of material
ST150E-200(20515000)_CC
TYP
Type
ST150E
HI
Inner Height
110.0 mm
HG
Outer Height
140 mm
BI
Inside Width
mm
BK
Outside Width
246 mm
LK
Chain Length
1050 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
T
Pitch
150 mm
INFO
PDF Katalog