??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Stage 3 V Pulley
Bill of material
2-3-4-A-1
CN
Catalog number
DP1
Pitch diameter- Small diameter dp1
mm
DE1
Outer diameter- de1
mm
DP2
Pitch diameter- In diameter dp2
mm
DE2
Outer diameter- de2
mm
DP3
Pitch diameter- Large diameter dp3
mm
DE3
Outer diameter- de3
mm
DMAX
Shaft Hole Diameter- dmax
mm
DMIN
Minimum hole diameter shaft- dmin
mm
TYPE
Shape Figure number
DB
Dimension db
mm
L
Dimension l
68 mm
S1
Dimension s1
14 mm
W
Dimension w
54 mm
WEIGHT
Weight
kg