??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Camozzi
Description
Stainless steel cylinders Series 97 Single and double-acting (magnetic) ø 32 - 40 - 50 - 63 cushioned
Bill of material
97M1A040A0025
SERIE
Series
97 mm
VERSION
Version
mm
FUNZ
Operation
mm
MAT
Materials
mm
PHY
Diameter
mm
TYPE
Construction
A = standard (locking ring for end cap V + lock nut for rod U) mm
HUBT
Stroke type
HUB
Stroke
mm
HUB1
Jutting parts rod
mm
Enter value for HUB1
Jutting parts rod
mm
cm
inch
ft
ES
rod seal in FKM
mm
INFO
Infotext
Information
Infotext
mm
A
Ø A
mm
AM
mm
B
Ø B
- mm
B2
Ø B2
mm
CB
- mm
CX
mm
EE
mm
EP
- mm
EX
- mm
EW
mm
F
mm
G
mm
KK
mm
PL
mm
SW
- mm
SW1
mm
KW1
mm
SW2
mm
U1
mm
WH
L1
L2
mm
L3
mm
L4
-
L7
- mm
L
mm
LT
- mm
LU
mm
KW
- mm
KV
Ø KV
- mm
XD
mm
XG
- mm
TD
- mm
TL
- mm
UB
- mm
UT
- mm
ZC
- mm
Z
- mm