??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Stainless Steel Hospital Series - Stainless Steel Hospital Caster
Bill of material
SX-03TPX-125-SW-TP01
PN
Part No.
SX-03TPX-125-SW-TP01
SER
Series
Stainless Hospital (SX)
MO
Fastening Type
SIZE
Fastening Size
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
BR
Brake Type
CAP
Capacity
220 lbs.
CAPN
Capacity Note
-
WB
Bearing Type
TG
Thread Guard
R
Swivel Radius
85 mm
RR
Swivel Radius
3.35 Inch
H
Mount Height
113 mm
HH
Mount Height
4.45 Inch