??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Omal
Description
Stainless Steel - PN 16-40 ANSI 150-300
Bill of material
VM404F00ABA0AAQNV000
TA
Drive type
FA
Valve family
SERIE Split Wafer
MV
Valve size
PN
Nominal pressure
NA
Connecting norms
EN 1092-1 TIPO B1 (STD) PN METRIC
MCV
Body material
MSF
Ball material
TSF
Ball surface treatments
No treatment
MST
Stem material
17-4PH
MVT
Bolting material codification
A2-70
MTP
Seat material
TFM1600 (ball) + GRAFITE (body)
MTS
Stem seal material
TFM1600
MTC
Body seal material
FKM (VITON)
TP
Standard surface treatment
Without paint
TT
Surface treatment type
Without paint
CK
Bracket connection drives
AG
Actuators group
TAL
Voltage drive
AS
Actuator size
TAZ
Torque drive
SED
Special executions drives
SSE
Actuator in special stroke executions
ACCESSORI
Accessories request YES/NO
KIMAG06
Generic area external limit switch assembly kit request
REFAG02
Request of flow regulators for generic area
BOXAS01
Request for safe area signal box
FIEAS02
External limit switch request with or without safe area mounting kit
POSAS03
Request for safe area positioners
ELBAS04
Solenoid valves for safe area
BOXAA01
Request for ATEX area signaling box
FIEAA02
External limit switch request with or without ATEX area mounting kit
POSAA03
ATEX area positioners request
ELBAA04
ATEX area solenoid valves request
PROAG01
Generic area limit switch protection request
FISAG03
Request silencer filters generic area
INVAG07
Request for visual indicators for the generic area
ATEX
ATEX certificate request