??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RAA11_S55770-T219
Bill of material
RAA11 Raumtemperatur Thermostat(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RAA11 Room temperature thermostat
SA110ID05
Main product group
RAA11
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Bus protocols
SA200ID03
Mounting type
Surface mount
SA71012ID04
Length
96.00 mm
SA71012ID05
Width
35.30 mm
SA71012ID06
Height
97.00 mm
SA71012ID07
Height
0.19 kg
SA700ID06
Max. Ambient temperature (in operation)
50 °C
LINK
http://www.siemens.com/btproduct?S55770-T219
SA810ID03
Manufacturer’s reference number
S55770-T219
SA810ID04
Datanorm number
S55770-T219
SA810ID06
GTIN number
7612914077301
SA810ID10
Description text
Electromechanical room thermostat, public zone model
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC010927
ETIMCLASSN
ETIM Classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
SA700ID05
Min. ambient temperature (in operation)
0 °C