??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Wilo
Description
Standard 4-pol P6
Bill of material
2160687
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Glanded pump in monobloc design with flange connection
DESCRIPTION_LONG
Tender text
Single-stage glanded centrifugal pump in monobloc design for installation on a base including foot on the pump housing. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard motor. With force-flushed, bidirectional bellows mechanical seal (from 37 kW/4-pole, optionally available with a cartridge mechanical seal in back pull-out design for mechanical seal replacement without dismantling the motor) and cavitation-reducing impeller. Flange with R 1/8 pressure measuring connections. All grey cast iron components are cataphoretic-coated. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. *Mechanical seal for pumping water up to Tmax = +140 °C. Up to T ≤ +40 °C, a glycol admixture of 20 % to 40 % by volume is permissible. An alternative mechanical seal must be provided for water-glycol mixtures with a glycol content of > 40% to max. 50% by volume and a fluid temperature of > +40 °C to max. +120 °C or other fluids that differ from water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended.<P level="1"/>
EF023038
Pump casing material
EF023143
Quality class of pump casing
EF011652
Material pump wheel
Grey cast iron
EF024149
Material pump wheel
EN-GJL-200
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000992
Max. static height
m
EF000991
Max. discharge flow
m³/h
EF020449
Max. operating pressure
16.0 bar
EF003701
Electrical connection
0.000
EF000536
Cable length
0 mm
EF003977
Rated voltage
400.000 V
EF000351
Number of phases
3.000
EF005455
Frequency
50 Hz
EF000001
Nominal current
A
EF012425
Motor power output (P2) per motor
kW
EF013710
Minimum Efficiency Index (MEI)
0.4
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1450.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
-15.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
0 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF005474
Degree of protection (IP rating)
IP55
EF020246
Forced motor cooling
0
EF023094
Height of suction end
mm
EF023095
Height of pressure end
0 mm
EF023099
Length of centre pressure/suction
mm
EF023096
Pump length
mm
EF004663
Explosion-proof
0
EF014908
Standard motor
Standard motor
EF014979
Motor efficiency class
IE3
EF000321
Connection 1
Flange
EF000322
Connection 2
Flange
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
22.50 °
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D21
Diameter bolt hole
mm
D22
Diameter bolt hole
mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
DN1
Nominal diameter connection 1
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
3.00 mm
F2
Thickness sealing edge
3.00 mm
N1
Number of bolt holes
N2
Number of bolt holes
8.00
Q1
Length gusset/thread
0.000
Q2
Length gusset/thread
0.000
HD
Diameter pump housing
K1
Pitch circle
mm
K2
Pitch circle
mm
L1
Connection length
mm
L2
Connection length
mm
Z1
Working length
mm
Z2
Working length
mm
LE1
Length pump housing
mm
EF001422
Type of drive
Pumps motors
DM
Diameter motor
mm
LE2
Centre connection to end motor
mm
LE4
Width electrical cabinet
LE5
Length electrical cabinet
LE6
Centre pump to beginning motor
mm
LE7
Centre pump to top side electrical cabinet
mm
A
Angle electrical cabinet
90.00 °
DN2
Nominal diameter of connection 2
H1
Height of suction end
mm
H4
Distance to bottom side motor
mm
B7
Dimensions
mm
F
Dimensions
mm
I
Dimensions
mm
G
Dimensions
mm
S3
Dimensions
mm
BM1
mm
BM2
mm
BM3
mm
BM4
Dimensions
mm
BN1
Dimensions
mm
BN2
Dimensions
mm
BN3
Dimensions
mm
BN4
Dimensions
mm
DA1
Dimensions
mm
DG
Dimensions
LC1
Dimensions
16.00
LC2
Dimensions
HH
Dimensions
LA
Dimensions
X
Motor diameter
mm
B
Dimensions
mm
S1
Dimensions
mm
H5
Dimensions
mm
H6
Dimensions
mm
W1
Dimensions
mm
W2
Dimensions
mm
LE8
Width electrical cabinet 1
H3
Dimensions
mm
BDDG
Dimensions
0.00
HDDG
Dimensions
0.00
LDDG
Dimensions
0.00