??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RMZ792_BPZ:RMZ792
Bill of material
RMZ792 Bus-Bediengerät(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RMZ792 Bus-Bediengerät
SA110ID05
Main product group
RMZ792
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
208 mm
SA71012ID05
Width
54.80 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.21 kg
LINK
http://www.siemens.com/btproduct?BPZ:RMZ792
SA810ID03
Manufacturer’s reference number
BPZ:RMZ792
SA810ID04
Datanorm number
BPZ:RMZ792
SA810ID06
GTIN number
7612914047113
SA810ID10
Description text
Bus operating device
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Light control unit for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18