??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 756
HELP_VARIABLE
Company
Brother Gearmotors
Description
Standard Gearmotor Foot Mount - Standard efficiency induction gearmotor
Bill of material
G3LM-18-5-T010A
PN
Part No.
SERIES
Series
G3 series (Parallel shaft type)
MT
Mount
Foot mount
MOT
Motor type
SGT
Shaft/Gear type
Parallel Shaft Gearbox
IC
Insulation class
WNC
Enclosure
IP-44
VV
Voltage
TBOX
Terminal box
MP
Motor power
RA
Ratio
AR
Actual ratio
NRS50
Nominal rotation speed 50Hz
rpm
NRS60
Nominal rotation speed 60Hz
rpm
OST50
Output shaft allowable torque 50hz
in-lbs
OST60
Output shaft allowable torque 60hz
in-lbs
OSOHL
Output shaft allowable OHL
lbs
BB
Brake
SD
Shaft diameter
Inch
OSH
Frame size
PTB
Position of Terminal box
MS
Motor specification
BS
Brake specification
W
Weight
lb