??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FAR
Description
STANDARD RIVETS - STAINLESS STEEL (A2) RIVETS LARGE HEAD
Bill of material
523481203
CODE
Code
DESC
Description
TIP
Type
standard
RF
Rivet size
BM
Rivet body material
Stainless steel (A2)
NM
Nail material
Stainless steel
RH
Rivet head
Large
D
Head dimension
14 mm
C
Mandrel diameter
3 mm
VERSION
Version
SSMIN
mm
SSMAX
mm
SS
Grip range
mm