您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
BorderStyle Acier - BORDACIER80B2
Plantco
Landscaping
Surface edging
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{plantco/landscaping/surface_edging/bs_steel.prj},{NB=BORDACIER80B2_80_2_Galvanized steel - DX51DZ275 - Galvanized splicer 16 to 22_B},{LODLEVEL=300},{L=2000},{H=80},{T=2.00},{NL=3},{MAT=Galvanized steel - DX51DZ275 - Galvanized splicer 16 to 22},{COL=B},{PPATH=bs_steel/bs_steel_asmtpl.prj},{SERIES1=BORDACIER},{ACCESSOIRES1=bs_steel_acc1.png},{ACCESSOIRES2=Junction by superposition of borders},{PL=3 piles included per border},{MANUF=Made in France},{DESC=Edging for DX51DZ275 galvanized steel masses with a thickness of 16 to 22 μ, painted galvanized or Corten. Height of 80, 100 and 150 mm by 2 ml long. Thickness of 2 or 3 mm depending on finish. Fixing by steel stakes 30.5 cm long by 2 mm thick. Type BorderStyle Steel® or equivalent}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Plantco
Description
Standard Steel - BorderStyle Steel® is a border for green spaces that easily allows curves to be created, without breaking or peeling the paint. Ideal for delimiting flowerbeds, paths, flowerbeds, gravel, hedges, lawns, tree towers
Bill of material
BorderStyle Acier - BORDACIER80B2
SERIES
Series
BORDACIER80B2
LODLEVEL
LOD level
300
L
Length
2000
mm
H
Height
80
100
150
80
100
150
mm
T
Thickness
2.00
2.00
mm
WEIGHT
Weight
5,4/8,1
kg
NL
Nails/Length
3
MAT
Material
Galvanized steel - DX51DZ275 - Galvanized splicer 16 to 22
Galvanized steel - DX51DZ275 - Galvanized splicer 16 to 22
COL
Color
dark Brown
Dark black
Charcoal Gray
Imitation rust
Galvanised steel
dark Brown
Dark black
Charcoal Gray
Imitation rust
Galvanised steel
ACCESSOIRES1
Fixation by steel stakes 30.5 cm long by 2 mm thick
ACCESSOIRES2
Accessories
Junction by superposition of borders
PL
Pile/Length
3 piles included per border
MANUF
Manufacturing
Made in France
DESC
Description
Edging for DX51DZ275 galvanized steel masses with a thickness of 16 to 22 μ, painted galvanized or Corten. Height of 80, 100 and 150 mm by 2 ml long. Thickness of 2 or 3 mm depending on finish. Fixing by steel stakes 30.5 cm long by 2 mm thick. Type BorderStyle Steel® or equivalent